MGE UPS SYSTEMS Solution Pac/WAN
IBM AIX 4.3, 5.1, 5.2
for Pulsar Evolution 1500/2200/3000
corporate
--
Solution Pac/WAN
bullet Software Library
bullet Latest releases
line
bullet Solution Pac/WAN
bullet Software List
bullet Terms of use

    Now, you are ready to download the latest software installer and some extra documentation describing package content.

    Please, refer to the on-line manual for help and information after downloading package:

Complete software
and documentation download

file name
file size
Software installer - IBM AIX 4.3, 5.1, 5.2
 
  help file for installation procedure
   (release GJ)
readunix.txt
1 Kb 
 
 
  Solution-Pac WAN
   Note UM Agent is only compatible with AIX 4,3 and 5,1:
   - UM-Agent (For serial UPSs)
   - UM-Client

   (release GJ)
wsgjaix.tar.Z
3.63 Mb 
 
 
Installation and user manual
 
  Downloadable software installation guide and user manual in HTML format
spdoceng.tar.Z
4.35 Mb